How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | F: | 2.38 |
| J: | 4.63 in | U: | 0.875 in |
| N: | 5.77 | I: | 4.84 in |
| T: | 1.25 | A: | 3.12 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| G: | 1.19 | D: | 3.38 |
| O*: | 3.31 in | M: | 2.38 |
| K: | 2.31 in | B: | 6.62 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series |
| Series: | OE Series | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | U-2 | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

