How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.875 in | G: | 1.19 |
| T: | 1.25 | Center Distance (in): | 3 in |
| F: | 2.38 | L: | 6.57 in |
| C: | 8.25 in | M: | 2.38 |
| O: | 3.56 in | D: | 3.38 |
| K: | 2.31 in | I: | 4.84 in |
| N: | 5.77 | A: | 3.12 |
| B: | 6.62 | J: | 4.63 in |
| O*: | 3.31 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Assembly: | U-2 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.81 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

