How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | A: | 3.12 |
| D: | 3.38 | O: | 3.56 in |
| I: | 4.84 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | L: | 6.57 in |
| T: | 1.25 | TAP Depth: | 0.75 in |
| J: | 4.63 in | F: | 2.38 |
| M: | 2.38 | Center Distance (in): | 3 in |
| G: | 1.19 | N: | 5.77 |
| C: | 8.25 in | K: | 2.31 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 3 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | U-3 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Series: | OE Series | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

