How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | O: | 3.56 in |
| L: | 6.57 in | K: | 2.31 in |
| A: | 3.12 | G: | 1.19 |
| Center Distance (in): | 3 in | J: | 4.63 in |
| F: | 2.38 | TAP Depth: | 0.75 in |
| N: | 5.77 | U: | 0.875 in |
| T: | 1.25 | D: | 3.38 |
| B: | 6.62 | M: | 2.38 |
| H-Tap size: | 3/8 - 16 in | I: | 4.84 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 3 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Assembly: | U-3 | Service Factor: | 1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

