How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| G: | 1.19 | L: | 6.57 in |
| T: | 1.25 | C: | 8.25 in |
| U: | 0.875 in | A: | 3.12 |
| D: | 3.38 | B: | 6.62 |
| K: | 2.31 in | F: | 2.38 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | M: | 2.38 |
| O: | 3.56 in | J: | 4.63 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Series: | OE Series | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Assembly: | U-3 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

