How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | C: | 8.25 in |
| N: | 5.77 | O: | 3.56 in |
| A: | 3.12 | G: | 1.19 |
| D: | 3.38 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| B: | 6.62 | J: | 4.63 in |
| I: | 4.84 in | U: | 0.875 in |
| M: | 2.38 | L: | 6.57 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | OE Series | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Assembly: | U-3 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output RPM: | 117 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

