How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | N: | 5.77 |
| U: | 0.875 in | F: | 2.38 |
| B: | 6.62 | L: | 6.57 in |
| K: | 2.31 in | C: | 8.25 in |
| I: | 4.84 in | T: | 1.25 |
| M: | 2.38 | TAP Depth: | 0.75 in |
| J: | 4.63 in | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | D: | 3.38 |
| O: | 3.56 in | G: | 1.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 70 | Product Line: | OE Series |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 3 |
| Series: | OE Series | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.77 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Assembly: | U-3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

