How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | T: | 1.25 |
| A: | 3.12 | F: | 2.38 |
| TAP Depth: | 0.75 in | G: | 1.19 |
| L: | 6.57 in | N: | 5.77 |
| J: | 4.63 in | M: | 2.38 |
| U: | 0.875 in | I: | 4.84 in |
| O: | 3.56 in | D: | 3.38 |
| B: | 6.62 | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.77 |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Assembly: | U-3 |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

