How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | M: | 2.38 |
| D: | 3.38 | J: | 4.63 in |
| TAP Depth: | 0.75 in | N: | 5.77 |
| Center Distance (in): | 3 in | B: | 6.62 |
| O: | 3.56 in | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| U: | 0.875 in | G: | 1.19 |
| A: | 3.12 | K: | 2.31 in |
| T: | 1.25 | F: | 2.38 |
Technical Specifications
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Series: | OE Series | Assembly: | U-3 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 40:1 |
| Product Line: | OE Series | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

