How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 3 in |
| L: | 6.57 in | U: | 0.875 in |
| TAP Depth: | 0.75 in | A: | 3.12 |
| B: | 6.62 | N: | 5.77 |
| J: | 4.63 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 | G: | 1.19 |
| T: | 1.25 | O: | 3.56 in |
| K: | 2.31 in | C: | 8.25 in |
| I: | 4.84 in | D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Assembly: | U-3 |
| Output RPM: | 350 | Series: | OE Series |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Ratio: | 5:1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

