How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 3 in |
| N: | 5.77 | M: | 2.38 |
| C: | 8.25 in | O: | 3.56 in |
| D: | 3.38 | A: | 3.12 |
| F: | 2.38 | K: | 2.31 in |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | B: | 6.62 |
| U: | 0.875 in | L: | 6.57 in |
| I: | 4.84 in | G: | 1.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Shaft: | Solid Shaft |
| Assembly: | U-3 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft Direction: | 3 | Input Diameter (in): | 0.875 in |
| Series: | OE Series | Input RPM: | 1,750 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.54 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

