How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 3.38 |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | I: | 4.84 in |
| K: | 2.31 in | F: | 2.38 |
| A: | 3.12 | J: | 4.63 in |
| N: | 5.77 | U: | 0.875 in |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| L: | 6.57 in | G: | 1.19 |
| B: | 6.62 | T: | 1.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Solid Shaft | Series: | OE Series |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | U-3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 1.28 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

