How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | K: | 2.31 in |
| N: | 5.77 | I: | 4.84 in |
| L: | 6.57 in | O: | 3.56 in |
| F: | 2.38 | G: | 1.19 |
| U: | 0.875 in | M: | 2.38 |
| D: | 3.38 | T: | 1.25 |
| TAP Depth: | 0.75 in | A: | 3.12 |
| J: | 4.63 in | C: | 8.25 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Ratio: | 80:1 | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.25 in | Assembly: | U-3 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

