How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 1.19 |
| AJ: | 5.88 | J: | 4.63 in |
| TAP Depth: | 0.75 in | C: | 8.25 in |
| T: | 1.25 | O: | 3.56 in |
| BF: | 0.41 | BE: | 0.38 in |
| F: | 2.38 | I: | 4.84 in |
| A: | 3.12 | K: | 2.31 in |
| Center Distance (in): | 3 in | N: | 5.77 |
| AK: | 4.5 | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | LQ: | 5.69 in |
| B: | 6.62 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | UF-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input RPM: | 1,750 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

