How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | O: | 3.56 in |
| C: | 8.25 in | J: | 4.63 in |
| BE: | 0.38 in | T: | 1.25 |
| AJ: | 5.88 | N: | 5.77 |
| D: | 3.38 | AK: | 4.5 |
| LQ: | 5.69 in | B: | 6.62 |
| F: | 2.38 | A: | 3.12 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | G: | 1.19 |
| K: | 2.31 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 4.21 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Center Distance (in): | 3 | Series: | OE Series |
| Series Code: | OE | Output RPM: | 117 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

