How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 2.38 |
| C: | 8.25 in | B: | 6.62 |
| D: | 3.38 | T: | 1.25 |
| K: | 2.31 in | LQ: | 5.69 in |
| TAP Depth: | 0.75 in | BE: | 0.38 in |
| N: | 5.77 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| O: | 3.56 in | G: | 1.19 |
| J: | 4.63 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Assembly: | UF-1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 4.21 | Ratio: | 15:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

