How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | BE: | 0.38 in |
| T: | 1.25 | TAP Depth: | 0.75 in |
| AK: | 4.5 | C: | 8.25 in |
| B: | 6.62 | BF: | 0.41 |
| D: | 3.38 | BD: | 5.88 |
| F: | 2.38 | G: | 1.19 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 in | LQ: | 5.69 in |
| AJ: | 5.88 | O: | 3.56 in |
| J: | 4.63 in | K: | 2.31 in |
| A: | 3.12 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Ratio: | 15:1 | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Assembly: | UF-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Product Line: | OE Series |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

