How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 2.38 | LQ: | 5.69 in |
| B: | 6.62 | Center Distance (in): | 3 in |
| C: | 8.25 in | AJ: | 5.88 |
| BF: | 0.41 | A: | 3.12 |
| BD: | 5.88 | J: | 4.63 in |
| K: | 2.31 in | T: | 1.25 |
| N: | 5.77 | I: | 4.84 in |
| O: | 3.56 in | G: | 1.19 |
| D: | 3.38 |
Technical Specifications
| Series Code: | OE | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Assembly: | UF-1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.81 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

