How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | C: | 8.25 in |
| J: | 4.63 in | D: | 3.38 |
| I: | 4.84 in | B: | 6.62 |
| T: | 1.25 | A: | 3.12 |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| F: | 2.38 | LQ: | 5.69 in |
| N: | 5.77 | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| G: | 1.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Assembly: | UF-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2015 in/lbs |

