How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | D: | 3.38 |
| K: | 2.31 in | J: | 4.63 in |
| F: | 2.38 | AJ: | 5.88 |
| G: | 1.19 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | C: | 8.25 in |
| B: | 6.62 | A: | 3.12 |
| N: | 5.77 | I: | 4.84 in |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | O: | 3.56 in |
| LQ: | 5.69 in |
Technical Specifications
| Product Line: | OE Series | Series: | OE Series |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 3.23 |
| Output RPM: | 87.5 | Assembly: | UF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.81 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

