How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | C: | 8.25 in |
| LQ: | 5.69 in | BF: | 0.41 |
| T: | 1.25 | AJ: | 5.88 |
| BD: | 5.88 | O: | 3.56 in |
| G: | 1.19 | B: | 6.62 |
| Center Distance (in): | 3 in | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | BE: | 0.38 in |
| K: | 2.31 in | AK: | 4.5 |
| D: | 3.38 | F: | 2.38 |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| N: | 5.77 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-1 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Series Code: | OE |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

