How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | AK: | 8.5 |
| T: | 1.25 | J: | 4.63 in |
| A: | 3.12 | BD: | 9 |
| F: | 2.38 | O: | 3.56 in |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.75 in | N: | 5.77 |
| I: | 4.84 in | BF: | 0.53 |
| B: | 6.62 | C: | 8.25 in |
| K: | 2.31 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| G: | 1.19 |
Technical Specifications
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180 |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Series: | OE Series | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

