How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | T: | 1.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| O: | 3.56 in | LQ1: | 6.12 in |
| B: | 6.62 | N: | 5.77 |
| K: | 2.31 in | G: | 1.19 |
| I: | 4.84 in | C: | 8.25 in |
| D: | 3.38 | F: | 2.38 |
| A: | 3.12 | J: | 4.63 in |
| TAP Depth: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | UF-1 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

