How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | A: | 3.12 |
| I: | 4.84 in | BF: | 0.53 |
| BD: | 9 | D: | 3.38 |
| AK: | 8.5 | T: | 1.25 |
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| J: | 4.63 in | O: | 3.56 in |
| AJ: | 7.25 | LQ1: | 6.12 in |
| BE1: | 0.5 in | G: | 1.19 |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| N: | 5.77 | F: | 2.38 |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Ratio: | 100:1 |
| Series: | OE Series | Assembly: | UF-1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

