How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BE1: | 0.5 in |
| B: | 6.62 | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| BD: | 9 | TAP Depth: | 0.75 in |
| D: | 3.38 | A: | 3.12 |
| K: | 2.31 in | J: | 4.63 in |
| N: | 5.77 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 2.38 | G: | 1.19 |
| I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Series: | OE Series | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output RPM: | 117 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Assembly: | UF-1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

