How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | AJ: | 7.25 |
| LQ1: | 6.12 in | C: | 8.25 in |
| AK: | 8.5 | O: | 3.56 in |
| BD: | 9 | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| F: | 2.38 | TAP Depth: | 0.75 in |
| N: | 5.77 | D: | 3.38 |
| Center Distance (in): | 3 in | B: | 6.62 |
| T: | 1.25 | I: | 4.84 in |
| A: | 3.12 | G: | 1.19 |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Series Code: | OE | Ratio: | 15:1 |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Series: | OE Series |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

