How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.19 |
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | TAP Depth: | 0.75 in |
| BD: | 9 | A: | 3.12 |
| AK: | 8.5 | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | F: | 2.38 |
| B: | 6.62 | T: | 1.25 |
| D: | 3.38 | C: | 8.25 in |
| J: | 4.63 in | N: | 5.77 |
| K: | 2.31 in | BE1: | 0.5 in |
| O: | 3.56 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 15:1 |
| Product Line: | OE Series | Motor Frame Size: | 180 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 1.125 |
| Series: | OE Series | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Assembly: | UF-1 |
| Ratio: | 15:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

