How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | I: | 4.84 in |
| C: | 8.25 in | J: | 4.63 in |
| G: | 1.19 | BD: | 9 |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| D: | 3.38 | O: | 3.56 in |
| TAP Depth: | 0.75 in | B: | 6.62 |
| K: | 2.31 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| F: | 2.38 | AK: | 8.5 |
| AJ: | 7.25 | A: | 3.12 |
| N: | 5.77 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Motor Frame Size: | 180 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Assembly: | UF-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

