How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | A: | 3.12 |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | F: | 2.38 |
| J: | 4.63 in | I: | 4.84 in |
| K: | 2.31 in | D: | 3.38 |
| TAP Depth: | 0.75 in | AK: | 8.5 |
| O: | 3.56 in | AJ: | 7.25 |
| T: | 1.25 | B: | 6.62 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| C: | 8.25 in | N: | 5.77 |
| BD: | 9 |
Technical Specifications
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | UF-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.38 |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

