How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | G: | 1.19 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 6.12 in | O: | 3.56 in |
| B: | 6.62 | K: | 2.31 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 2.38 | AK: | 8.5 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
| D: | 3.38 | C: | 8.25 in |
| AJ: | 7.25 | T: | 1.25 |
| A: | 3.12 | N: | 5.77 |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.38 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.81 | Assembly: | UF-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

