How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | J: | 4.63 in |
| BF: | 0.53 | T: | 1.25 |
| G: | 1.19 | N: | 5.77 |
| AJ: | 7.25 | F: | 2.38 |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | K: | 2.31 in |
| O: | 3.56 in | LQ1: | 6.12 in |
| BD: | 9 | Center Distance (in): | 3 in |
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 3.38 |
| C: | 8.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | UF-1 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 30:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

