How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | B: | 6.62 |
| H-Tap size: | 3/8 - 16 in | I: | 4.84 in |
| A: | 3.12 | BF: | 0.53 |
| O: | 3.56 in | D: | 3.38 |
| C: | 8.25 in | T: | 1.25 |
| F: | 2.38 | BD: | 9 |
| Center Distance (in): | 3 in | N: | 5.77 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 1.19 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
| K: | 2.31 in |
Technical Specifications
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Ratio: | 30:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Series: | OE Series | Product Line: | OE Series |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

