How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | N: | 5.77 |
| BD: | 9 | TAP Depth: | 0.75 in |
| G: | 1.19 | D: | 3.38 |
| F: | 2.38 | T: | 1.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| B: | 6.62 | A: | 3.12 |
| Center Distance (in): | 3 in | C: | 8.25 in |
| H-Tap size: | 3/8 - 16 in | BF: | 0.53 |
| J: | 4.63 in | LQ1: | 6.12 in |
| K: | 2.31 in | AK: | 8.5 |
| O: | 3.56 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Gear Type: | Worm | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Series: | OE Series |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | UF-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.82 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

