How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 1.19 |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | TAP Depth: | 0.75 in |
| A: | 3.12 | I: | 4.84 in |
| BE1: | 0.5 in | O: | 3.56 in |
| LQ1: | 6.12 in | T: | 1.25 |
| N: | 5.77 | B: | 6.62 |
| BF: | 0.53 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| C: | 8.25 in | F: | 2.38 |
| J: | 4.63 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Series: | OE Series | Assembly: | UF-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Output RPM: | 35 |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

