How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | K: | 2.31 in |
| D: | 3.38 | C: | 8.25 in |
| I: | 4.84 in | B: | 6.62 |
| TAP Depth: | 0.75 in | A: | 3.12 |
| F: | 2.38 | AK: | 8.5 |
| LQ1: | 6.12 in | T: | 1.25 |
| J: | 4.63 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| N: | 5.77 | AJ: | 7.25 |
| O: | 3.56 in | G: | 1.19 |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Input Bore (C Face): | 1.125 | Output Shaft: | Solid Shaft |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.28 | Output Key: | 1/4 X 2.81 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | UF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

