How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 4.84 in |
| A: | 3.12 | LQ1: | 6.12 in |
| BD: | 9 | AK: | 8.5 |
| F: | 2.38 | C: | 8.25 in |
| N: | 5.77 | G: | 1.19 |
| AJ: | 7.25 | D: | 3.38 |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | BF: | 0.53 |
| J: | 4.63 in | O: | 3.56 in |
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| B: | 6.62 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.05 |
| Output RPM: | 233 | Assembly: | UF-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180 | Series: | OE Series |
| Product Line: | OE Series | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

