How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | G: | 1.19 |
| F: | 2.38 | AJ: | 7.25 |
| K: | 2.31 in | C: | 8.25 in |
| J: | 4.63 in | AK: | 8.5 |
| BD: | 9 | N: | 5.77 |
| I: | 4.84 in | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| BF: | 0.53 | TAP Depth: | 0.75 in |
| D: | 3.38 | T: | 1.25 |
| LQ1: | 6.12 in | BE1: | 0.5 in |
| O: | 3.56 in |
Technical Specifications
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | UF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 180 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

