How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | BE1: | 0.5 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| N: | 5.77 | AK: | 8.5 |
| F: | 2.38 | BD: | 9 |
| BF: | 0.53 | I: | 4.84 in |
| O: | 3.56 in | T: | 1.25 |
| G: | 1.19 | K: | 2.31 in |
| AJ: | 7.25 | A: | 3.12 |
| C: | 8.25 in | D: | 3.38 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| B: | 6.62 |
Technical Specifications
| Series: | OE Series | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.81 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 3 | Product Line: | OE Series |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 10:1 | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 5.45 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

