How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| F: | 2.38 | T: | 1.25 |
| AK: | 8.5 | A: | 3.12 |
| LQ1: | 6.56 in | J: | 4.63 in |
| G: | 1.19 | I: | 4.84 in |
| C: | 8.25 in | BE1: | 0.5 in |
| O: | 3.56 in | N: | 5.77 |
| BF: | 0.53 | B: | 6.62 |
| AJ: | 7.25 | D: | 3.38 |
| BD: | 9 |
Technical Specifications
| Product Line: | OE Series | Assembly: | UF-1 |
| Service Factor: | 1 | Series: | OE Series |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1802 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

