How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | C: | 8.25 in |
| G: | 1.19 | K: | 2.31 in |
| A: | 3.12 | B: | 6.62 |
| J: | 4.63 in | T: | 1.25 |
| D: | 3.38 | F: | 2.38 |
| I: | 4.84 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| N: | 5.77 | BD: | 9 |
| LQ1: | 6.56 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | Output Key: | 1/4 X 2.81 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Assembly: | UF-1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

