How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | I: | 4.84 in |
| BD: | 9 | T: | 1.25 |
| BF: | 0.53 | C: | 8.25 in |
| N: | 5.77 | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| A: | 3.12 | O: | 3.56 in |
| D: | 3.38 | K: | 2.31 in |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | G: | 1.19 |
| B: | 6.62 | TAP Depth: | 0.75 in |
| F: | 2.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Assembly: | UF-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series |
| Motor Frame Size: | 210 | Output RPM: | 117 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

