How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | F: | 2.38 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| I: | 4.84 in | BF: | 0.53 |
| AJ: | 7.25 | K: | 2.31 in |
| N: | 5.77 | O: | 3.56 in |
| AK: | 8.5 | T: | 1.25 |
| D: | 3.38 | BD: | 9 |
| LQ1: | 6.56 in | G: | 1.19 |
| C: | 8.25 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| B: | 6.62 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series | Input HP @ 1750 RPM: | 1.82 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Ratio: | 40:1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | UF-1 |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

