How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | N: | 5.77 |
| O: | 3.56 in | C: | 8.25 in |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.25 |
| B: | 6.62 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 1.19 |
| A: | 3.12 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | LQ1: | 6.56 in |
| F: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 6.68 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 210 |
| Service Factor: | 1 | Product Line: | OE Series |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.25 in | Output RPM: | 350 |
| Assembly: | UF-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

