How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| F: | 2.38 | I: | 4.84 in |
| C: | 8.25 in | J: | 4.63 in |
| TAP Depth: | 0.75 in | G: | 1.19 |
| B: | 6.62 | A: | 3.12 |
| N: | 5.77 | BD: | 9 |
| T: | 1.25 | D: | 3.38 |
| O: | 3.56 in | LQ1: | 6.56 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Output RPM: | 35 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Assembly: | UF-1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 50:1 | Series: | OE Series |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

