How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| N: | 5.77 | J: | 4.63 in |
| TAP Depth: | 0.75 in | BD: | 9 |
| I: | 4.84 in | A: | 3.12 |
| O: | 3.56 in | AJ: | 7.25 |
| G: | 1.19 | T: | 1.25 |
| LQ1: | 6.56 in | B: | 6.62 |
| BE1: | 0.5 in | AK: | 8.5 |
| K: | 2.31 in | BF: | 0.53 |
| C: | 8.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Ratio: | 7.5:1 | Series: | OE Series |
| Product Type: | Right Angle | Product Line: | OE Series |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Assembly: | UF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

