How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | BD: | 9 |
| A: | 3.12 | K: | 2.31 in |
| C: | 8.25 in | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| T: | 1.25 | B: | 6.62 |
| I: | 4.84 in | O: | 3.56 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.19 | TAP Depth: | 0.75 in |
| N: | 5.77 | J: | 4.63 in |
| D: | 3.38 |
Technical Specifications
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series |
| Assembly: | UF-1 | Gear Type: | Worm |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

