How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| BD: | 9 | I: | 4.84 in |
| T: | 1.25 | C: | 8.25 in |
| G: | 1.19 | LQ1: | 6.56 in |
| J: | 4.63 in | O: | 3.56 in |
| AK: | 8.5 | K: | 2.31 in |
| AJ: | 7.25 | N: | 5.77 |
| BE1: | 0.5 in | D: | 3.38 |
| Center Distance (in): | 3 in | F: | 2.38 |
| BF: | 0.53 | B: | 6.62 |
| A: | 3.12 |
Technical Specifications
| Assembly: | UF-1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

