How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | N: | 5.77 |
| A: | 3.12 | G: | 1.19 |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.25 | C: | 8.25 in |
| BE1: | 0.5 in | D: | 3.38 |
| BF: | 0.53 | J: | 4.63 in |
| B: | 6.62 | K: | 2.31 in |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| O: | 3.56 in |
Technical Specifications
| Ratio Range: | 80:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 210 | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Ratio: | 80:1 | Assembly: | UF-1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

