How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE: | 0.38 in |
| O: | 3.56 in | J: | 4.63 in |
| D: | 3.38 | N: | 5.77 |
| C: | 8.25 in | G: | 1.19 |
| AK: | 4.5 | AJ: | 5.88 |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| A: | 3.12 | LQ: | 5.69 in |
| BF: | 0.41 | K: | 2.31 in |
| BD: | 5.88 | B: | 6.62 |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| T: | 1.25 |
Technical Specifications
| Output RPM: | 175 | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Ratio: | 10:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 5.45 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

