How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | K: | 2.31 in |
| J: | 4.63 in | F: | 2.38 |
| D: | 3.38 | LQ: | 5.69 in |
| T: | 1.25 | AK: | 4.5 |
| TAP Depth: | 0.75 in | B: | 6.62 |
| BE: | 0.38 in | A: | 3.12 |
| O: | 3.56 in | BF: | 0.41 |
| AJ: | 5.88 | N: | 5.77 |
| G: | 1.19 | I: | 4.84 in |
| C: | 8.25 in | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Input Bore (C Face): | 0.625 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56 |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | UF-1 | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 100:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

